Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Evolution UPS

Formerly Evolution UPS from MGE Office Protection Systems

The Eaton Evolution is a Line interactive, density optimised (up to 1550VA in 1U) power protection for IT & Telecom environment. Wide power management capabilities offering point-to-point and network supervision.
Find a Reseller for this UPS

 

Eaton Evolution UPS - Technical Specifications

Product Snapshot
Power Rating 650-2000 VA
Voltage 220-240V
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Eaton Evolution
Eaton Evolution (650-2000 VA) Specifications

Eaton Evolution UPS - Features

  • Line interactive : Regulates power fluctuations (AVR with buck and boost), and delivers pure sinewave output
  • Individually controlled outlets to maximize backup time, provide remote reboot and sequential start-up
  • Hot swappable batteries allowing easy replacement of the batteries without powering down connected loads.
  • High density power protection in tower and rack 1U format up to 1.5kVA
  • Best-in-class power management capabilities (USB & Serial ports, Slot for optional SNMP/Web card)

Eaton Evolution UPS - Options

UPS Options
Option Description Part Number
2-post rail kit 2-post rail kit for rackmount UPS 103007018-5591
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Solution-Pac CD-ROM Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66930
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Solution-Pac update (CD-ROM + Cable) Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66931
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton Evolution UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.