Eaton EX UPS

Formerly Pulsar UPS from MGE Office Protection Systems

The Eaton EX Uninterruptible Power System offers high-performance power protection. With the ability to be rack mounted or a standalone tower, this UPS is ideal for mid-range servers, networks, IT equipment, and medical and storage devices. With a low cost of ownership and a broad range of features, the EX UPS is one of the best in its class. EX UPS delivers clean, continuous backup power.
 

Eaton EX - Technical Specifications


Product Snapshot
Power Rating 1000-3000 VA
Voltage 120/230 Vac
Frequency 50/60 Hz
Configuration Rack/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
  (VA/Watts)    
EATON EX, NEMA 50/60 Hz Models: 120V
86702 1000 / 900 5-15P (6) 5-15R   $970
86704 1500 / 1350 5-15P (6) 5-15R   $1,275
86722 2100 / 1650 5-20P (6) 5-20R, (1) L5-20R   $1,850
86723 2100 / 1650 5-20P (6) 5-20R, (1) L5-20R   $1,850
86732 3000 / 2550 L5-30P (6) 5-20R, (1) L5-30R   $2,485
EATON EX, INTERNATIONAL MODELS: 230V
68182 1000 / 900 C14 (6) C13
68184 1500 / 1350 C14 (6) C13
68401 2200 / 1980 C20 (8) C13, (1) C19
68400 2200 / 1980 C20 (8) C13, (1) C19
68403 3000 / 2700 C20 (8) C13, (1) C19
68402 3000 / 2700 C20 (8) C13, (1) C19

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton EX - Features

  • Double Conversion UPS technology for 100% compatibility with any application, environment or genset and high output to protect equipment with PFC power supplies
  • Wide input voltage window to conserve battery time for blackouts only
  • Automatic by-pass for high availability
  • Extended runtime capabilities with multiple, hot-swappable battery modules (optional)
  • Remote reboot of locked equipment, sequential start-up through individually switchable outlets
  • Works with the Intelligent Power Software Suite, which offers free monitoring, management and shutdown software ideal for protecting physical and virtual machines


Eaton EX - Options



Batteries
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton EX 120V 1500 Rack EBM
Extended Battery Module (EBM) for 120V Eaton EX 1000/1500VA Rack UPSs
86706$802
Eaton EX 230V 1500 Rack EBM
Extended Battery Module (EBM) for 230V Eaton EX 1000/1500VA Rack UPSs
68186$743
Eaton EX 3000 Rack EBM
Extended Battery Module (EBM) for 120/230V Eaton EX 2200/3000 VA Rack UPSs
68405$1,004
Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Network and MODBUS Card-MS
Provides continuous, reliable and accurate remote monitoring of UPS systems
MODBUS-MS$335
Network Card-MS
Provides real time monitoring and control across UPSs in your network
Network-MS$279
Relay Card- MS
Enables automatic shutdown and network monitoring of a UPS system
Relay-MS$100
IBM AS/400 Cable
UPS Interface cable for connection of the UPS to IBM iSeries/AS 400
OPCABEL-AS400$100
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765
Integrated Power Management
Microsoft Integrated Power Management
free downloadfree
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Eaton Network Shutdown Module
Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and
free downloadfree
UPS Connectivity Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network.
free downloadfree
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
FlexPDU
Designed for reliable and cost-effective power distribution, the FlexPDU is available with 5-15R, 5-20R or L5-20R output receptacles for easy connection to a wide range of equipment.
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton EX — Service & Support