Australia*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Data Center & Facility

Rackmount UPS

BladeUPS (12-60 kW)
BladeUPS (12-60 kW)
Eaton BladeUPS provides power protection from 12 kW to 60 kW with industry-leading efficiency in a single 19-inch rack enclosure.
Go to top

Tower UPS

Eaton 9355 (8-40 kVA)
Eaton 9355 (8-40 kVA)
The Eaton 9355 UPS provides premium double-conversion backup power and scalable battery runtimes for IT and electrical engineering infrastructure in corporate, healthcare and banking applications.
Eaton 9390 (40-160 kVA)
Eaton 9390 (40-160 kVA)
The Eaton 9390 UPS provides double-conversion backup power and scalable battery runtimes for mid-size data centers, medical facilities, branch offices and other critical applications.
Eaton 9390M (8-15kVA)
Eaton 9390M (8-15kVA)
The Eaton 9390M series UPSs are specially designed for marine installations. The 9390M can be used for any load application on board the vessels. They are widely used to protect the operation of the critical equipment such as emergency lighting, general services and computer systems.
Eaton 9395 (225-1100 kVA)
Eaton 9395 (225-1100 kVA)
The Eaton 9395 UPS provides double-conversion backup power and scalable battery runtimes for large data centers, healthcare and financial applications, and other critical systems.
Go to top
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.