Network Card-MS
(Part # NETWORK-MS)The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Features & Benefits
- Versatile support through HTTP, SNMP, SMTP, Telnet, SSL and SSH compatibility
- Remote management of a UPS or rebooting of protected devices over SNMP/Web
- Customizable actions including automatic shutdown in the event of an extended power failure
- Email notification of alerts
- Compatible with SNMPv3 and IPv6
- Simultaneous access of up to five connected browsers (three in SSL)
- Configuration of automatic e-mail message in response to UPS alarms and to transmit periodic reports
- Control of UPS on/off switching with a Web browser
- Adjustment and control of load segments through the Web interface, including sequential starting of the installation and optimization of backup time by shutting down non-priority systems
- Automatic shutdown of UPS-protected computers with Intelligent Power Protector or NetWatch client software
- Measurement of humidity and temperature with the optional Environmental Monitoring Probe (EMP)
- Automatic data and time adjustment through an NTP server
- Protection by encrypted password
- Protection by secure SSL connection
- Log storage in the non-volatile memory
Languages available:
- English
- French
- German
- Italian
- Spanish
- Portuguese
- Chinese Simplified
- Japanese
- Korean
- Chinese Traditional
- Russian
Product List
|
Related Information
|
| Product Summary |
| Find a Reseller |
| Product Literature |